IESNA:LM-63-2002
[TEST]P1056403
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1270D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 5, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2124
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1310.2 1302.4 1294.6 1285.5 1272.5 1253.1 1232.3 1207.6 1179.1 1147.9
1115.4 1079.1 1040.1 999.9 959.6 916.8 872.6 827.2 781.7 735
686.9 638.9 589.5 540.2 489.5 440.2 388.3 337.6 284.4 235
187 140.2 96.1 57.1 22.1 1.3 0
1310.2 1312.8 1305 1290.7 1271.3 1246.6 1216.7 1183 1145.3 1105
1060.9 1015.4 967.4 919.4 867.4 815.5 762.2 707.7 653.2 597.3
542.8 486.9 432.4 376.6 323.3 266.2 214.3 164.9 119.5 76.6
40.3 16.9 7.8 2.6 0 0 0
1310.2 1303.7 1290.7 1266.1 1234.9 1198.5 1157 1111.5 1060.9 1007.7
950.5 893.4 832.4 771.3 707.7 645.4 581.7 518.1 458.4 396
336.3 275.3 219.4 167.5 118.2 74 36.4 15.6 10.4 6.5
2.6 1.3 1.3 1.3 0 0 0
1310.2 1302.4 1282.9 1253.1 1212.8 1167.4 1116.7 1059.6 997.3 932.3
864.8 796 725.9 655.8 584.3 516.8 446.7 380.5 316.8 254.5
198.7 144.1 96.1 53.2 18.2 14.3 10.4 6.5 3.9 2.6
1.3 1.3 1.3 1.3 0 0 0
1310.2 1305 1289.4 1255.7 1208.9 1160.9 1107.6 1046.6 977.8 906.4
836.2 760.9 690.8 612.9 540.2 468.8 399.9 332.4 267.5 211.7
157.1 106.5 62.3 23.4 15.6 11.7 7.8 3.9 2.6 1.3
1.3 1.3 0 0 0 0 0
